IESNA:LM-63-2002
[TEST]P954735
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44868
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5264.4 6591.5 7791.2 8720 9477.3 9905.8 10107.3 10179.1 10542.7 11320.9
12606.3 14229.9 15828 17104.1 18220.5 19239.5 19883.4 20047.8 19651.8 18648.9
16624.7 13125.1 10834.5 9074.3 7186.7 5056 3323.5 2330 1818.1 1570.3
1424.4 1197.4 1014.4 352 171.4 27.8 0
5264.4 6637.8 7849.1 8794.1 9488.9 9959.1 10199.9 10267.1 10568.2 11270
12458.1 14049.2 15617.2 16937.4 18065.3 19084.4 19848.7 20124.3 19871.8 19021.8
17331.1 14097.9 11272.3 9465.7 7601.3 5512.2 3624.6 2445.8 1876 1625.9
1438.3 1215.9 1023.7 435.4 183 34.7 0
5264.4 6579.9 7768.1 8722.3 9465.7 10005.4 10304.2 10431.5 10667.8 11297.8
12309.9 13722.7 15228.1 16555.2 17627.6 18484.5 19288.2 19679.6 19580 18901.4
17541.9 15320.8 12212.6 10044.8 8194.2 6170 4120.3 2737.6 2024.2 1681.5
1484.6 1292.4 1107.1 845.4 430.8 51 0
5264.4 6579.9 7733.3 8685.2 9479.6 10088.8 10496.4 10709.5 10931.8 11418.2
12170.9 13266.4 14568 15816.4 16821.6 17646.1 18338.6 18899.1 19049.6 18827.3
18009.7 16492.7 14361.9 11839.7 9465.7 7355.8 5144 3293.4 2246.6 1709.3
1475.3 1280.8 1093.2 870.8 611.4 238.6 0
5264.4 6385.4 7504 8481.4 9319.8 10061 10651.6 11043 11293.1 11677.6
12302.9 13106.6 14146.5 15205 16156.9 16976.7 17643.8 18236.7 18658.2 18771.7
18547 17856.8 16518.2 14493.9 12129.2 9713.6 7237.7 4771.1 2997 2010.3
1533.2 1361.8 1183.5 903.3 609.1 189.9 0
5264.4 6283.5 7293.3 8245.2 9125.3 9940.5 10681.7 11267.6 11666 12038.9
12506.7 13178.4 13956.6 14880.7 15811.8 16738.2 17525.6 18141.7 18607.2 18991.7
19290.5 19190.9 18771.7 17819.8 16175.4 14044.6 11304.7 8669 5829.5 3599.2
2334.6 1595.8 1155.7 699.5 352 92.6 0
5264.4 6088.9 6966.7 7863 8733.9 9588.5 10413 11147.2 11756.3 12245
12740.7 13282.6 13877.8 14619 15469 16432.5 17423.7 18380.3 19228 19973.7
20652.3 21398.1 21733.9 21942.4 21896.1 20951.1 19146.9 16272.7 12469.7 8446.7
4875.3 2531.5 1292.4 745.8 363.6 125.1 0
5264.4 5940.7 6644.8 7413.7 8210.4 8963.2 9771.5 10556.6 11311.6 11978.7
12645.7 13264.1 13824.6 14429.1 15063.7 15744.6 16534.4 17428.4 18405.7 19443.3
20575.9 22201.8 23515 24316.3 25228.9 25888.9 25974.6 25087.6 22780.8 19047.3
13877.8 8956.2 4565 1862.1 664.7 129.7 0
5264.4 5674.4 6170 6744.4 7374.3 8041.4 8720 9391.6 10056.3 10739.6
11455.2 12117.6 12837.9 13590.7 14373.5 15158.6 16029.5 17006.8 18088.4 19313.6
20745 22915.1 25069.1 26544.4 28427.4 30643.8 33015.5 34597.3 34259.2 31074.6
24517.8 15895.1 6742.1 2059 648.5 134.3 0
5264.4 5628 6121.4 6649.4 7244.6 7874.6 8518.5 9160 9794.6 10438.5
11073.1 11730.9 12425.7 13178.4 13956.6 14764.9 15663.5 16657.1 17768.8 19035.7
20464.7 22762.3 24932.4 26530.5 28543.2 30958.8 33548.2 35197.2 34884.5 31498.5
24371.9 14903.9 5711.4 1577.2 509.5 115.8 0
5264.4 5452 5706.8 6049.6 6464.1 6915.8 7372 7851.5 8347.1 8847.4
9352.3 9873.4 10399.1 10955 11552.5 12184.8 12879.6 13667.1 14616.7 15700.6
17020.7 19119.1 20710.2 22280.5 24195.9 26500.4 28663.6 29601.6 28621.9 24886.1
18371 10225.4 2948.3 618.4 206.1 46.3 0
5264.4 5322.3 5465.9 5672 5956.9 6264.9 6600.8 6945.9 7295.6 7668.5
8032.1 8381.8 8743.1 9102.1 9482 9882.6 10304.2 10816 11408.9 12177.9
13289.6 14669.9 15610.3 16661.8 17919.4 19290.5 20226.2 19899.6 18264.5 15198
10975.8 5616.5 1832 546.6 187.6 44 0
5264.4 5206.5 5227.4 5322.3 5477.5 5637.3 5848.1 6056.5 6262.6 6478
6665.6 6834.7 6976 7105.7 7196 7253.9 7311.8 7351.2 7416 7566.6
7927.9 8141 8180.3 8259.1 8381.8 8493 8189.6 7228.4 5857.3 4340.3
2950.7 1672.2 838.4 354.4 171.4 60.2 0
5264.4 4963.3 4785 4692.3 4683.1 4720.1 4782.7 4852.2 4900.8 4930.9
4928.6 4870.7 4780.4 4653 4483.9 4277.8 4029.9 3772.9 3536.6 3316.6
3089.6 2888.1 2719.1 2580.1 2459.7 2336.9 2184 1977.9 1693 1310.9
954.2 701.8 486.4 312.7 178.3 51 0
5264.4 4738.7 4412.1 4268.5 4233.8 4263.9 4328.7 4398.2 4432.9 4423.7
4375 4289.3 4164.3 4009.1 3828.5 3643.2 3450.9 3258.7 3068.8 2860.3
2649.6 2459.7 2320.7 2237.3 2204.9 2209.5 2204.9 2140 1980.2 1713.9
1303.9 898.6 630 414.6 206.1 46.3 0
5264.4 4562.6 4168.9 4013.7 4020.7 4108.7 4206 4268.5 4273.1 4231.4
4150.4 4034.6 3897.9 3740.4 3573.7 3409.2 3235.5 3052.6 2865 2691.3
2559.2 2445.8 2369.3 2320.7 2279 2230.4 2153.9 2075.2 1977.9 1822.7
1586.5 1246 817.6 451.6 215.4 46.3 0
5264.4 4393.6 3988.3 3884 3948.9 4069.3 4164.3 4210.6 4192.1 4120.3
4009.1 3877.1 3724.2 3573.7 3413.9 3258.7 3152.2 3024.8 2865 2737.6
2651.9 2538.4 2360.1 2218.8 2126.1 2035.8 1943.2 1850.5 1767.2 1690.7
1600.4 1454.5 1190.5 912.5 535 129.7 0
5264.4 4298.6 3893.3 3835.4 3946.6 4062.4 4157.3 4185.1 4141.1 4027.6
3891 3735.8 3569.1 3420.8 3293.4 3221.6 3135.9 3047.9 2962.2 2772.3
2603.3 2468.9 2334.6 2209.5 2079.8 1966.3 1855.2 1753.3 1646.7 1524
1403.5 1294.7 1134.9 979.7 685.6 266.3 0
5264.4 4217.6 3833.1 3826.1 3948.9 4060.1 4143.4 4152.7 4085.5 3962.8
3807.6 3636.2 3483.4 3342.1 3247.1 3166.1 3061.8 2920.6 2795.5 2644.9
2529.1 2399.4 2272.1 2156.3 2059 1959.4 1852.9 1744 1616.6 1475.3
1320.2 1183.5 1007.5 762 504.9 210.8 0
5264.4 4171.2 3803 3823.8 3958.2 4067 4141.1 4127.2 4041.5 3895.6
3715 3545.9 3402.3 3293.4 3242.5 3119.7 2929.8 2709.8 2621.8 2547.7
2415.7 2313.7 2225.7 2096 1998.8 1922.3 1822.7 1704.6 1563.3 1408.2
1239.1 1165 1002.9 655.4 477.1 291.8 0
5264.4 4162 3784.4 3826.1 3960.5 4071.6 4138.8 4120.3 4016.1 3851.6
3668.6 3501.9 3360.6 3293.4 3214.7 3059.5 2781.6 2598.6 2552.3 2462
2346.2 2221.1 2103 2012.7 1957.1 1908.4 1818.1 1706.9 1572.6 1417.4
1253 1294.7 1033 690.2 525.7 194.5 0
5264.4 4162 3782.1 3833.1 3962.8 4074 4136.5 4127.2 4025.3 3853.9
3668.6 3499.6 3358.3 3295.8 3207.7 3050.3 2760.7 2600.9 2563.9 2459.7
2339.2 2202.6 2105.3 1984.9 1968.7 1908.4 1815.8 1706.9 1581.9 1415.1
1257.6 1276.2 887.1 713.3 518.8 187.6 0
